IESNA:LM-63-2002
[TEST]P1437730
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5B-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.52A 182.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19530.0
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2720.2 2736.9 2581.4 2276.1 2104.0 2087.3 2098.4 2142.9 2231.7 2348.3 2475.9 2736.9 3308.7 4008.1 4802.0 5579.2 6178.8 6645.1 
7211.3 7594.4 7799.8 7822.0 7361.2 6928.2 6556.3 5856.8 4424.5 3003.3 2398.2 1576.6 571.8 305.3 205.4 111.0 77.7 44.4 0.0 
2720.2 2742.4 2587.0 2287.2 2115.1 2092.9 2109.5 2154.0 2237.2 2364.9 2498.1 2742.4 3314.2 4035.9 4868.6 5595.9 6234.3 6778.3 
7266.8 7661.0 7916.4 7933.0 7427.8 6994.8 6589.6 5879.0 4507.8 3097.7 2398.2 1582.2 571.8 316.4 211.0 116.6 77.7 44.4 0.0 
2720.2 2736.9 2598.1 2331.6 2142.9 2115.1 2131.8 2181.7 2270.5 2409.3 2564.8 2786.8 3275.4 4030.3 4852.0 5673.6 6428.6 7061.4 
7666.5 8205.0 8510.4 8615.8 8488.2 7916.4 7427.8 6872.7 5418.2 3647.3 2587.0 1759.8 771.7 371.9 249.8 166.5 127.7 72.2 0.0 
2720.2 2742.4 2625.8 2387.1 2198.4 2176.2 2181.7 2237.2 2342.7 2498.1 2709.1 2970.0 3325.3 3997.0 4840.9 5767.9 6617.3 7355.7 
8055.1 8660.3 9087.7 9359.7 9404.1 9326.4 8965.6 8316.1 7827.5 7039.2 5656.9 3591.8 1437.8 594.0 366.4 238.7 172.1 
83.3 0.0 
2720.2 2753.5 2664.7 2514.8 2315.0 2276.1 2298.3 2364.9 2487.0 2681.3 2942.3 3269.8 3630.6 4135.8 4857.5 5779.1 6811.6 7749.8 
8454.8 9071.1 9531.8 9842.7 10087.0 10336.8 10431.2 10242.4 9931.5 9426.4 8227.2 5834.6 3086.6 1182.5 571.8 305.3 172.1 
83.3 0.0 
2720.2 2748.0 2703.6 2631.4 2509.3 2442.6 2487.0 2603.6 2748.0 2947.8 3253.1 3652.8 4124.7 4596.6 5201.7 6017.8 7000.4 7960.8 
8776.8 9232.1 9581.8 9942.6 10320.1 10814.2 11297.2 11669.1 11841.2 11913.4 10991.9 8382.7 4990.7 2031.8 782.8 366.4 177.6 
77.7 0.0 
2720.2 2770.2 2753.5 2759.1 2759.1 2753.5 2797.9 2936.7 3142.1 3425.2 3775.0 4219.1 4740.9 5362.7 6073.3 6894.9 7572.2 8216.1 
8771.3 9265.4 9731.7 10198.0 10842.0 11530.3 12124.4 12329.8 11852.3 10925.2 9776.1 7971.9 4857.5 1898.6 610.7 294.2 127.7 
38.9 0.0 
2720.2 2764.6 2786.8 2842.3 2931.2 3047.7 3230.9 3419.7 3675.1 3985.9 4396.7 4924.1 5540.3 6278.7 7094.7 7960.8 8660.3 9154.3 
9570.7 10020.4 10608.8 11275.0 11891.2 12313.1 11896.7 11014.1 9937.1 8543.7 6450.8 3730.6 1782.0 910.4 510.7 299.8 188.7 
66.6 0.0 
2720.2 2764.6 2820.1 2914.5 3058.8 3264.2 3536.3 3863.8 4258.0 4691.0 5201.7 5801.3 6500.7 7322.4 8255.0 9121.0 9809.4 10370.1 
10808.7 11413.8 12207.6 12979.3 13428.9 13079.2 12174.3 11180.6 9765.0 7438.9 4724.3 2453.7 1332.3 755.0 510.7 360.8 211.0 83.3 
0.0 
2720.2 2759.1 2814.6 2936.7 3103.3 3330.9 3630.6 3969.3 4413.4 4852.0 5396.0 6028.9 6817.2 7655.4 8660.3 9637.3 10503.3 11275.0 
11935.6 12735.0 13795.3 14644.7 15038.9 14550.3 13379.0 11763.5 9626.2 6722.8 3713.9 1893.0 1032.6 644.0 433.0 294.2 183.2 94.4 
0.0 
2720.2 2736.9 2792.4 2920.1 3108.8 3353.1 3636.2 4030.3 4457.8 4929.7 5501.5 6145.4 6911.5 7744.3 8732.4 9748.3 10553.3 11252.8 
11796.8 12407.5 13179.1 13623.2 13584.4 12718.4 11236.1 9493.0 7466.7 4890.8 2620.3 1293.5 782.8 488.5 327.5 188.7 127.7 55.5 0.0 
2720.2 2731.3 2775.7 2886.8 3053.3 3275.4 3547.4 3874.9 4285.7 4691.0 5157.3 5690.2 6300.9 7000.4 7794.2 8676.9 9481.9 10092.5 
10586.6 11102.9 11602.5 11724.6 11386.0 10270.2 8821.2 7216.9 5534.8 3580.7 1887.5 977.1 627.3 405.3 238.7 122.1 77.7 38.9 0.0 
2720.2 2714.7 2742.4 2820.1 2947.8 3125.5 3336.4 3580.7 3852.7 4158.0 4468.9 4824.2 5257.2 5740.2 6339.7 7028.1 7566.6 7999.6 
8171.7 8199.5 8132.9 7599.9 6589.6 5024.1 3564.0 2559.2 1837.5 1188.0 693.9 455.2 305.3 205.4 127.7 66.6 33.3 11.1 0.0 
2720.2 2681.3 2642.5 2636.9 2648.0 2686.9 2725.8 2748.0 2775.7 2753.5 2686.9 2581.4 2503.7 2498.1 2625.8 2797.9 2825.7 2559.2 2137.3 
1743.2 1332.3 977.1 766.1 610.7 494.1 399.7 310.9 233.2 172.1 127.7 94.4 66.6 44.4 22.2 5.6 5.6 0.0 
2720.2 2614.7 2498.1 2381.6 2270.5 2159.5 2015.2 1770.9 1460.0 1188.0 1071.4 1077.0 1149.1 1265.7 1354.6 1332.3 1138.0 882.7 655.1 527.4 
466.3 433.0 388.6 333.1 272.0 227.6 183.2 161.0 138.8 122.1 99.9 83.3 55.5 22.2 5.6 0.0 0.0 
2720.2 2581.4 2376.0 2154.0 1931.9 1659.9 1293.5 943.7 799.4 771.7 766.1 766.1 777.2 793.9 749.4 605.1 455.2 383.0 338.6 299.8 277.6 
255.4 233.2 211.0 194.3 183.2 166.5 127.7 94.4 72.2 44.4 27.8 11.1 5.6 0.0 0.0 0.0 
2720.2 2537.0 2259.4 1954.1 1609.9 1210.2 838.3 721.7 693.9 660.6 632.9 610.7 588.5 555.1 483.0 383.0 327.5 277.6 238.7 216.5 194.3 
183.2 166.5 161.0 144.3 127.7 111.0 94.4 72.2 50.0 38.9 22.2 11.1 0.0 0.0 0.0 0.0 
2720.2 2498.1 2142.9 1782.0 1360.1 893.8 727.2 682.8 649.5 610.7 571.8 521.8 477.4 427.5 366.4 316.4 272.0 233.2 205.4 188.7 172.1 161.0 
149.9 138.8 127.7 116.6 99.9 77.7 66.6 55.5 38.9 22.2 5.6 0.0 0.0 0.0 0.0 
2720.2 2448.2 2076.2 1632.1 1143.6 766.1 699.5 666.2 627.3 588.5 538.5 477.4 421.9 366.4 316.4 277.6 244.3 211.0 194.3 177.6 161.0 149.9 138.8 
127.7 111.0 99.9 83.3 66.6 55.5 44.4 27.8 11.1 0.0 0.0 0.0 0.0 0.0 
2720.2 2437.1 2020.7 1554.4 988.2 732.8 693.9 660.6 621.8 577.4 521.8 466.3 405.3 349.7 299.8 260.9 233.2 205.4 183.2 166.5 149.9 138.8 122.1 
111.0 99.9 77.7 61.1 55.5 44.4 33.3 16.7 5.6 0.0 0.0 0.0 0.0 0.0 
2720.2 2431.5 1993.0 1487.8 916.0 727.2 688.4 655.1 621.8 577.4 516.3 455.2 394.2 344.2 299.8 266.5 238.7 216.5 188.7 166.5 144.3 133.2 116.6 
105.5 88.8 61.1 44.4 38.9 27.8 16.7 11.1 0.0 0.0 0.0 0.0 0.0 0.0 
2720.2 2409.3 1987.4 1493.3 910.4 721.7 688.4 655.1 616.2 571.8 516.3 455.2 399.7 349.7 305.3 272.0 244.3 216.5 188.7 166.5 144.3 133.2 116.6 
105.5 88.8 61.1 44.4 33.3 27.8 16.7 5.6 0.0 0.0 0.0 0.0 0.0 0.0 
